BIM/CAD Content Library

CAD (0)
  • Cart is empty
  • C-1

    The C-1 is designed for a broad range of piping applications. It is a flexible style which provides allowance for controlled pipe movement caused by thermal changes, settling or seismic action, as well as dampening noise and vibration. For the latest UL/ULC listed, LPCB, VdS and FM Approved pressure ratings versus pipe schedule, see www.asc-es.com or contact your local ASC Engineered Solutions™ Representative.

  • C-3

    The C-3 Coupling is a flexible light weight style which is ideal for fire protection services and other services where low pressure and ambient temperature conditions are expected. For the latest UL/ULC listed, LPCB, VdS and FM Approved pressure ratings versus pipe schedule, see www.asc-es.com or contact your local ASC Engineered Solutions™ Representative.

  • RC-2

    The RC-2 Reducing Coupling makes it possible to directly connect two different pipe sizes, eliminating the need for two couplings and a reducing fitting. The specially designed reducing coupling gasket with a center rib assures proper positioning of the gasket and prevents the smaller pipe from telescoping into the larger during assembly. Working pressure ratings shown are for reference only and are based on schedule 40 pipe. For the latest UL/ULC listed, LPCB, VdS and FM Approved pressure ratings versus pipe schedule, see www.asc-es.com or contact your local ASC Engineered Solutions™ Representative. Fig. RC-2 Coupling complete with Grade “E” EPDM Gasket.