BIM/CAD Content Library

CAD (0)
  • Cart is empty
  • Ultra-SprinkFLEX-Hose

    • Fully braided 3-piece modular design for versatile installation.
    • Multiple sizes of 1/2" & 3/4" reducing drops and elbows.
    • Threaded, grooved, and welded 1" inlets.
    • UL Listed 2" Bend Radius.
    • 27" to 71" Hose Lengths.
    • Easy to verify bend radius.
    • Adjustable sprinkler height.
    • Installation with suspended ceilings, dry wall, and more.

  • SprinkFlex-Outlet-Fitting

    A straight drop for the SprinkFlex Braided and Un-Braided Hoses.

  • Sprinkflex-Ultra-Elbow

    Elbow fitting designed to create multiple length elbow drops when used in combination with the Ultra-SprinkFlex Reducing Drops.

  • Sprinkflex-Ultra-Groove-Inlet-Nipple

    1” Grooved Inlet for the Ultra-SprinkFlex Hose.

  • Sprinkflex-Ultra-NPT-Inlet-Nipple

    1” NPT Threaded Inlet for the Ultra-SprinkFlex Hose.

  • Sprinkflex-Ultra-NPT-Weld-Inlet

    • Welded Inlet for the Ultra-SprinkFlex Hose.
    • 1 1/4" through 5" Branches.

  • SprinkFLEX-Braided-Hose

    • Braided 3-piece design.
    • Multiple sizes of 1/2" & 3/4" reducing drops and elbows.
    • 27" to 71" Hose Lengths.

  • SprinkFlex-Outlet-Fitting

    A straight drop for the SprinkFlex Braided and Un-Braided Hoses.

  • SprinkFlex-Outlet-Elbow

    An elbow drop for the SprinkFlex Braided and Un-Braided Hoses.

  • SprinkFLEX-Non-Braided-Hose

    • Non-Braided 3-piece design.
    • Multiple sizes of 1/2" & 3/4" reducing drops and elbows.
    • 27" to 71" Hose Lengths.

  • SprinkFlex-Outlet-Elbow

    An elbow drop for the SprinkFlex Braided and Un-Braided Hoses.