BIM/CAD Content Library

CAD (0)
  • Cart is empty
  • Fig-137

    Service: Recommended for support, or guide of heavy loads; often employed in power, process plant and marine service.
    Approvals: Complies with Federal Specification A-A-1192A (Type 24), WW-H-171-E (Type 24), ANSI/MSS SP-69 and MSS SP-58 (Type 24).
    Ordering Fig. 137: Specify pipe size x rod size (e.g., 6 x 5/8), figure number, name. U-bolt will be furnished with longer tangents D or with longer threads E if so required and ordered. If hex nuts are not required, specify “without hex nuts”. Ordering Fig. 137S: Specify figure number, name, material specification, dimensions A, B, C, D, and E, and “with hex nuts” or “without hex nuts”.
    Note: The acceptability of galvanized coatings at temperatures above 450°F is at the discretion of the end user.

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • Fig-137C

    Service: Recommended for support or guide for glass, copper, brass and aluminum pipe.
    Approvals: Complies with Federal Specification A-A-1192A (Type 24), WW-H-171-E (Type 24), ANSI/MSS SP-69 and MSS SP-58 (Type 24).
    Ordering: Specify pipe size x rod size (e.g., 2 x 3/8), figure number and name. If hex nuts are not required, specify “without hex nuts”.

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • Fig-262

    Maximum Temperature: 650° F
    Ordering: Specify pipe size, figure number, name and finish.
    Note: The acceptability of galvanized coatings at temperatures above 450°F is at the discretion of the end user.