BIM/CAD Content Library

CAD (0)
  • Cart is empty
The Fig. 7260 Tee Strainer provides an economical, compact and hydraulically efficient means of protecting valuable piping system components. The in-line, twin-fold strainer basket provides more than 100% of the projected pipe area for open flow through the strainer screen, which results in excellent flow performance across the strainer.
Gruvlok Strainers are designed and tested to ensure long term, reliable service in working pressures up to 750 psi (51.7 bar), depending on size and the pressure rating of the connecting coupling.
Unit of Measure

Specifications

Type

N/A Strainer

Style

N/A Grooved

Nominal Size

N/A 2

Body Material

N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12

Coatings

N/A Rust-inhibiting paint - color: orange

Max. Rated Pressure

N/A 750 psi

Anvil Product Number

N/A 0390050003

UPC Code

N/A 69029158438

HPH Code

N/A 605GR3146

Weight

N/A 6 lb