BIM/CAD Content Library

CAD (0)
  • Cart is empty
Fixed orifice DZR brass double regulating valve. Intended for HVAC use. Threaded F/F (ASME B1.20.1 - NPT) or solder joint ends (ASME B16.22). Design according to BS7350. Tolerance on nominal C vs +3% (test according to BS7350). 300 WOG (Maximum 300psi up to 160˚F. Maximum 150psi at 260˚F).
Available on following versions:
- MBV-T-9517, threaded ends, with test points
- MBV-S-9519, solder joint ends, with test points
Working Conditions:
- Water (15˚F to 260˚F)
below 32˚F only for water with added anti-freezing fluids
over 212˚F only for water with added anti-boiling fluids
Unit of Measure

Specifications

Type

N/A Regulating Valve

Style

N/A FNPT

Valve Size

N/A 1 1/4 in

Medium

N/A Water

Body Material

N/A DZR Brass

Venturi Insert Material

N/A DZR Brass

Balancing Cone Material

N/A DZR Brass

Gasket Disc Material

N/A PTFE

Disc Material

N/A DZR Brass

Disc O-Ring Material

N/A EPDM Perox

Disc Stem Material

N/A DZR Brass

Steam O-Ring Material

N/A EPDM Perox

Union Material

N/A DZR Brass

Stem Material

N/A Brass ASTM B124 C37700

Bonnet Material

N/A DZR Brass

Stop Spring Ring Material

N/A Spring Steel

Screw Material

N/A Steel

Handwheel Material

N/A ABS (Blue)

Nut Material

N/A Zinc Plated Steel

Test Point Material

N/A DZR Brass ASTM C35330

Min. Temperature

N/A 15 ºF

Max. Temperature

N/A 260 ºF

Max. Pressure

N/A 300 psi

Flow Rate

N/A 8.56-19.81 gpm

Anvil Product Number

N/A 0763100062

UPC Code

N/A 66242852181

Weight

N/A 2.78 lb