BIM/CAD Content Library

CAD (0)
  • Cart is empty
The Model BV435 Grooved End Stainless Steel Ball Valves with Lever Handle provide for efficient control of fluid in piping systems. Flow may be from either direction, and the valves may be positioned in any orientation. The valves are furnished with grooved ends for use with Gruvlok grooved couplings. The handle is provided with a device for padlocking in either the open or closed position.
Unit of Measure

Specifications

Type

N/A Ball Valve

Style

N/A Groove x Groove

Valve Size

N/A 2 in

Operation Type

N/A Lever Handle

Body Material

N/A Cast Stainless Steel per ASTM A351-CF8M

Ball Material

N/A Cast Stainless Steel per ASTM A351-CF8M

Operator Material

N/A Stainless Steel Lever per ASTM A-276, Type 304

Seal Material

N/A PTFE

Seat Material

N/A Virgin PTFE

Stem Material

N/A Stainless steel per ASTM A276, Type 316

Pressure [Max]

N/A 600 psi

Operating Torque

N/A 150 in·lb

Anvil Product Number

N/A 1330026125

UPC Code

N/A 66242897578

Weight

N/A 8.8 lb