BIM/CAD Content Library

CAD (0)
  • Cart is empty
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 28 without links; Type 29 with links), WW-H-171-E (Type 30 & 31), ANSI/MSS SP-69 and MSS SP-58 (Type 28 without links; Type 29 with links).

Type

N/A Beam Clamp

Style

N/A Universal Forged Steel (UFS) Beam Clamp with UFS (Upper) Nut Right-Hand Thread, without Links

Material

N/A Forged Steel

Finish

N/A Galvanized

Clamp Size No.

N/A 4

Rod Size

N/A 0.625 in

Max Flange Thickness

N/A 1.031 in
Max Load1 N/A 2160 lb

Product Number

N/A 0500345566

Weight

N/A 19.3 lb
  • 1 Load capacity based on rod sizes shown. For load capacity of other rod sizes, see technical data section of the pipe hanger catalog.