BIM/CAD Content Library

CAD (0)
  • Cart is empty
  • Easily mounts directly to structure.
  • Can be installed with 3/8" or 1/2" threaded rod.
  • 3/8" rod FM approved up to 4ft.
  • 1/2" rod FM approved up to 6ft.
  • Ideal for shell applications.
  • Temporarily supports a flexible sprinkler hose until the suspended ceiling is installed.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A FM Approved.

Type

N/A Flexhead

Style

N/A UNIV OPEN HUB

Material

N/A GALVANIZED G90 C1010 CRS

Operating Temperature [Max]

N/A 300 ºF

Product Number

N/A 3640009140

UPC Code

N/A 65280801413

Weight

N/A 0.44 lb