BIM/CAD Content Library

CAD (0)
  • Cart is empty
The Fig. 70G Butterfly Valve is designed for use with Anvil Gruvlok couplings for fast and easy installation on grooved pipe. The valve body is fully rubber lined in EPDM or Nitrile material. A 316 Stainless Steel Disc is standard. The valve is supplied with a two position lockable handle.
Grooved ends conform to the requirements of AWWA C606.
Not intended for use in potable water systems.
The valve must not be installed with the disc in the fully open position. The disc must be partially closed so that no part is protruding past the end of the valve body during installation.
Unit of Measure

Specifications

Type

N/A Butterfly Valve

Style

N/A Grooved

Valve Size

N/A 2 in

Body Material

N/A Carbon steel, elastomer lined

Housing Material

N/A Ductile iron conforming to ASTM A 536, Grade 65-45-12, painted.

Body Lining Material

N/A Grade T (Nitrile)
Recommended for petroleum products, air with oil vapors, vegetable oils and mineral oils.
NOT FOR USE IN HOT WATER SERVICES.

Upper & Lower Shafts Material

N/A 416 Stainless Steel

Disc Material

N/A 316 Stainless Steel

Housing Bolts & Nuts Material

N/A Heat treated, oval-neck track head bolts conforming to ASTM A-183 Grade 2 with a minimum tensile strength of 110,000 psi and heavy hex nuts of carbon steel conforming to ASTM A-563 Grade A or Grade B, or SAE J995 Grade 2. Bolts and nuts are provided zinc electroplated.

Min. Temperature

N/A -20 ºF

Max. Temperature

N/A 180 ºF

Max. Pressure

N/A 200 psi

Cv Coefficient

N/A 74

Anvil Product Number

N/A 0387002504

UPC Code

N/A 66242801373

Weight

N/A 3.5 lb