BIM/CAD Content Library

CAD (0)
  • Cart is empty
Service: Ceiling plate mounts on the underside of wood or steel to support up to 2" NPS horizontal piping.
Installation:
  • Mount on the underside of wood or steel using the fasteners listed in NFPA 13, the fasteners detailed in the table below, or alternate approved fasteners.
Ordering: Specify figure number, finish, and description.
Notes: Sheet metal screws are alternatives for TEK screws

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed.

Type

N/A Ceiling Plate

Material

N/A Carbon Steel

Finish

N/A Electro-Galvanized per ASTM B633

Max Load

N/A 425 lb

Rod Size

N/A 3/8

Product Number

N/A 0502002900

UPC Code

N/A 65280800183

HPH Code

N/A 034GR4090

Weight

N/A 0.12 lb

cULus LISTED MOUNTING FASTENERS FOR STEEL PIPE