BIM/CAD Content Library

CAD (0)
  • Cart is empty
FIG. 167 INSULATION PROTECTION SHIELD

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 40), WW-H-171-E (Type 41), ANSI/MSS SP-69 and MSS SP-58 (Type 40).

Type

N/A Insulation Protection Shield

Shield Size

N/A 18.2OD

Material

N/A Carbon Steel

Finish

N/A 304 Stainless Steel

Stock Size

N/A 16 Ga.

Insulation OD

N/A 10.76 in

Product Number

N/A 0500339514

UPC Code

N/A 65280805095

HPH Code

N/A 034GR6121

Weight

N/A 0 lb