BIM/CAD Content Library

CAD (0)
  • Cart is empty
  • UL Listed 2" Bend Radius.
  • UL & FM Listed for 175psi.
  • 36" to 72" Hose Lengths.
  • 1/2" & 3/4" Outlets.
  • 1" NPT or grooved SLT inlet.
  • Easy to verify bend radius.
  • Adjustable sprinkler height.
  • Confined space 6 1/4" clearance.
  • Installation with suspended ceilings, dry wall, and more.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A FM/UL Approved

Type

N/A FlexHead® Hose

Style

N/A SuperFlex™ Hose

Max Temperature

N/A 300 ºF

Max Working Pressure

N/A 175 psi

Outlet Type

N/A FNPT

Outlet Size (in)

N/A 1/2

Inlet Type

N/A Coupling

Inlet Size (in)

N/A 1

Coupling Type

N/A 74FP Size 1" or 1 1/4"

Coupling Coatings

N/A Painted

Hose Assembly Length

N/A 72 in

Min Bend Radius FM

N/A 7 in

Min Bend Radius UL

N/A 2 in

Number of 90o Bends FM

N/A 4

Number of 90o Bends UL

N/A 12

Equiv Length of 1in Dia, Sch 40 Pipe, 5.6k FM

N/A 53.9 ft

Equiv Length of 1in Dia, Sch 40 Pipe, 8.0k FM

N/A 54.3 ft

Equiv Length of 1in Dia, Sch 40 Pipe, 11.2k FM

N/A 23.2 ft

Equiv Length of 1in Dia, Sch 40 Pipe, UL

N/A 71 ft

Product Number

N/A 3640006526

UPC Code

N/A 65280801915

Weight

N/A 5.5 lb