Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Elbow |
Style |
N/A Grooved |
Body Material |
N/A Ductile Iron conforming to ASTM A 536 |
Coatings |
N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 |
Max. Rated Pressure |
N/A 300 psi |
Flow Data |
N/A 25.5 ft |
Product Number |
N/A 0390116952 |
UPC Code |
N/A 69029177307 |
HPH Code |
N/A 605GR0792 |
Weight |
N/A 230 lb |