Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Eccentric Reducer |
Style |
N/A Groove x Groove |
Nominal Size |
N/A 6 x 4 in |
Material |
N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B |
Coatings |
N/A Hot Dipped Zinc Galvanized |
Max Working Pressure |
N/A 300 psi |
Product Number |
N/A 0390550842 |
UPC Code |
N/A 66242892002 |
Weight |
N/A 14.9 lb |