Industry Standards/Certifications |
N/A ASME B 16.14; ASTM A-197; ASTM153 (A); ASME B16.14; ASME B1.20.1 |
Type |
N/A Plug |
Style |
N/A MNPT |
Material |
N/A Malleable Iron conforming ASTM A-197 |
Coatings |
N/A Black |
Max. Rated Pressure |
N/A 300 psi |
Product Number |
N/A 0818902447 |
UPC Code |
N/A 69029187923 |
HPH Code |
N/A NA |
Weight |
N/A 0.20 lb |