BIM/CAD Content Library

CAD (0)
  • Cart is empty
FIG. 212 MEDIUM PIPE CLAMP

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Material

N/A Carbon Steel

Finish

N/A Plain

Pipe Size

N/A 6 in

Maximum Load at 650 °F

N/A 1,615 lb

Maximum Load at 750 °F

N/A 1,440 lb

Product Number

N/A 0500093620

UPC Code

N/A 69029113917

HPH Code

N/A 034GR1635

Weight

N/A 5.40 lb