BIM/CAD Content Library

CAD (0)
  • Cart is empty


We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Pipe Size

N/A 12

Bolt Size

N/A 1

Material

N/A Chrome molybdenum steel (ASTM A 387 Grade 22)

Service

N/A Recommended for suspension of high temperature pipe requiring insulation.

Maximum Temperature

N/A 1050 ºF

Approvals

N/A Complies with Federal Specification A-A-1192A (Type 3), WW-H-171-E (Type 3), ANSI/MSS SP-69 and MSS SP-58 (Type 3)

Features

N/A Sizes 6" and above accommodate up to 4" thick insulation.
Figure 41SD will accommodate larger insulation thicknesses, loads and dimensions.

Product Number

N/A 0500216569

UPC Code

N/A 69029142290

HPH Code

N/A 034GR7474

Weight

N/A 22.3 lb