Industry Standards/Certifications |
N/A UL/ULc Listed |
Type |
N/A Coupling |
Style |
N/A Grooved |
Housing Material |
N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 or Malleable Iron conforming to ASTM A 47, Grade 32510. |
Coatings |
N/A Rust inhibiting paint - Color: Orange Standard |
Gasket Material |
N/A Grade T (Nitrile) |
Gasket Type |
N/A C Style |
Bolt Material |
N/A SAE J429, Grade 5, Zinc Electroplated |
Heavy Hex Nut Material |
N/A ASTM A563, Grade A, Zinc Electroplated |
Grippers Material |
N/A 2"-8" heat treated, electroplated carbon steel. 10”-16” heat treated stainless steel. |
Min. Service Temperature Range |
N/A -20 ºF |
Max. Service Temperature Range |
N/A 180 ºF |
Max. Working Pressure |
N/A 600 psi |
Min Specified Torque |
N/A 150 lb·ft |
Max Specified Torque |
N/A 190 lb·ft |
Max. End Load |
N/A 3.895 lb |
Coupling Bolts Size |
N/A 5/8 x 3 1/4 in |
Coupling Bolts Qty. |
N/A 2 |
No. of Grippers |
N/A 8 |
Product Number |
N/A 0390007573 |
UPC Code |
N/A 69029110549 |
Weight |
N/A 7.40 lb |