BIM/CAD Content Library

CAD (0)
  • Cart is empty
FIG. 146 CONTINUOUS THREADED ROD

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Material

N/A Stainless Steel Gr 304

Finish

N/A Plain

Rod Size A

N/A 1.5 in

Maximum Load at 650 °F

N/A 13,800 lb

Maximum Load at 750 °F

N/A 0 lb

Product Number

N/A Contact ASC-ES Sales

Weight

N/A 0 lb

Dimensions

Length

N/A 144 in