BIM/CAD Content Library

CAD (0)
  • Cart is empty
FIG. 253 MACHINE THREADED RODS RIGHT AND LEFT HAND THREADS

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

UPC Code

N/A 66242851013

Material

N/A Carbon Steel

Finish

N/A Plain

Threads Per Inch

N/A 10 tpi

Rod Size A

N/A 3/4 in

Length

N/A 14 in

Maximum Load at 650 °F

N/A 3,230 lb

Maximum Load at 750 °F

N/A 2,530 lb

Product Number

N/A 0500154224