BIM/CAD Content Library

CAD (0)
  • Cart is empty
ANVIL FIG. 230 TURNBUCKLE

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specifcation A-A-1192A (Type 13), WW-H-171-E (Type 13), ANSI/MSS SP-69 and MSS SP-58 (Type 13).

Rod Size

N/A 2 1/2 in

Material

N/A Forged Steel

Finish

N/A Black

Maximum Load at 650 °F

N/A 39800 lb

Maximum Load at 750 °F

N/A 31169 lb

Product Number

N/A 0500106414

UPC Code

N/A 66242850033

HPH Code

N/A 034GR2622

Weight

N/A 26.9 lb