BIM/CAD Content Library

CAD (0)
  • Cart is empty
FIG. 135E STRAIGHT LESS SIGHT-HOLE ROD COUPLING

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Type

N/A Rod Coupling

Rod Size

N/A 1 in

Material

N/A Carbon Steel

Finish

N/A Zinc Plated

Max Load

N/A 5,900 lb

Product Number

N/A 0500093364

UPC Code

N/A 69029132075

HPH Code

N/A 034GR3512G

Weight

N/A 0.75 lb