BIM/CAD Content Library

CAD (0)
  • Cart is empty
Service: Designed to rigidly brace piping systems subjected to horizontal seismic loads. May also be installed to brace piping systems subjected to vertical seismic loads. For vertical load capacities, reference OSHPD OPM-0351-13.
Features:
  • Field adjustable to fit a wide range of beams.
  • Centers the Fig. AF771 below the beam.
Installation Instructions:
  • Move both c-clamps until they reach the outside of the slots.
  • Place the adjustable steel beam attachment on the underside of the beam and adjust the c-clamps until the contact the outside edges of the beam flange. Hand tighten the c-clamp bolts.
  • Torque each shear off set screw until the head shears off.
  • Torque each c-clamp bolt to 55ft-lbs to secure the channel to the underside of the beam.
  • Install the Fig. AF771 to the center mounting bolt. Installation angle determined by the brace angle of the AF771 and brace pipe.
  • Fire Protection applications shall also be installed per the requirements of NFPA 13 and local codes.
Ordering: Specify type, length, figure number, finish and description.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed. and FM Approved. OSHPD Pre-Approved

Type

N/A Adjustable Steel Beam Attachment

Style

N/A TYPE A

Material

N/A Carbon Steel

Finish

N/A Galvanized

Max Seismic Brace Load @ Parallel

N/A 1000 lb

Max Seismic Brace Load @ Perpendicular

N/A 1600 lb

Max Seismic Brace Load @ Parallel at 30° - 40°

N/A 470 lb

Max Seismic Brace Load @ Perpendicular at 30° - 40°

N/A 540 lb

Max Seismic Brace Load @ Parallel at 45° - 59°

N/A 480 lb

Max Seismic Brace Load @ Perpendicular at 45° - 59°

N/A 710 lb

Max Seismic Brace Load @ Parallel at 60° - 74°

N/A 580 lb

Max Seismic Brace Load @ Perpendicular at 60° - 74°

N/A 880 lb

Max Seismic Brace Load @ Parallel at 75° - 90°

N/A 640 lb

Max Seismic Brace Load @ Perpendicular at 75° - 90°

N/A 980 lb

Max Service Pipe Size at Parallel

N/A 4

Max Service Pipe Size at Perpendicular

N/A 6

Product Number

N/A 0500608021

UPC Code

N/A 69029124304

HPH Code

N/A 034GR4788C

Weight

N/A 4.64 lb