BIM/CAD Content Library

CAD (0)
  • Cart is empty
Restraint Service: May be installed as part of a branch line seismic restraint assembly per the requirements of NFPA 13. The surge restrainer is intended to be installed with Anvil’s Figure 69 Swivel Ring Hanger.
Features:
  • One universal size accommodates Fig. 69 sizes 1" through 2".
  • Simple design allows for quick installation on existing sprinkler systems.
Installation Instructions:
  • Snap surge restrainer onto the Fig. 69 knurl nut.
  • The gap between the surge restrainer and service pipe shall not exceed 1/8".
  • Fire Protection applications shall also be installed per the requirements of NFPA 13.
Ordering: Specify figure number and description.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed.

Type

N/A Restrainer

Style

N/A Surge

Material

N/A Carbon Steel

Finish

N/A Pre-Galvanized per ASTM A653

Service Pipe Size

N/A 1 to 2

Rod Size

N/A 3/8

UL Max Seismic Restraint Load

N/A 300 lb

Product Number

N/A 0502002100

UPC Code

N/A 65280800182

Weight

N/A 0.04 lb