BIM/CAD Content Library

CAD (0)
  • Cart is empty
Hanger Service: Swivel hanger designed to support horizontal piping from angled structures. Listed for installation at angles between 0 and 90 degrees.
Restraint Service: May be installed as a branch line restraint per the requirements of NFPA 13. The AF777 may be installed directly to the structure or to the Fig. AF779.
Installation:
  • Install mounting bolt into structure or structural attachment and tighten hex nut until the yoke (U-Shaped Bracket) is tight against the structure or attachment.
  • Thread the hanger rod or restraint rod into the hex union until it bottoms. Back rod off a maximum of one turn to allow the hex union to swivel freely.
  • Adjust angle as necessary.
  • If the AF777 is exposed to vibration from the piping system or the structure, jam nuts may be installed on the mounting bolt and the threaded rod.
  • Fire Protection applications shall also be installed per NFPA 13 requirements.
Features: Full 90 degree rotation allows for installation at any angle.
Ordering: Specify figure number, finish, size, and description.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed

Type

N/A Swivel Attachment

Material

N/A Carbon Steel

Rod Size

N/A 3/8

UL Max Hanger Load

N/A Up to 4" Pipe

UL Max Seismic Restraint Load

N/A 1,000 lb

Max Hanger Load

N/A 250 lb

Product Number

N/A 0500610753

UPC Code

N/A 69029112265

HPH Code

N/A 034GR4799C

Weight

N/A 0.19 lb