BIM/CAD Content Library

CAD (0)
  • Cart is empty
Stanchion type of support for stationary pipe where vertical adjustment is required. For base plates that require holes, also specify hole size, and the center line to center line of the holes.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Type

N/A C - Horizontal Pipe

Style

N/A Pipe Stanchion with adjustable base

Material

N/A Carbon Steel

Finish

N/A Hot-Dip Galvanized

Max Temperature

N/A 450 ºF

Pipe or Elbow Size

N/A 6 in

Top Stanchion Size

N/A 4 in

Dim "D"

N/A 20 in

Product Number

N/A 0500953400

UPC Code

N/A 65280804487
Weight1 N/A 55.0 lb
  • 1 Weights based on a "D" dimension of 2'-0".