BIM/CAD Content Library

CAD (0)
  • Cart is empty
Stanchion type of support for stationary pipe. For base plates that require holes, also specify hole size, and the center line to center line of the holes.
Unit of Measure

Specifications

Type

N/A B - Short Radius Elbow

Style

N/A Pipe Stanchion

Material

N/A Carbon Steel

Finish

N/A Plain

Max Temperature

N/A 650 ºF

Pipe or Elbow Size

N/A 5 in

Top Stanchion Size

N/A 2 1/2 in

Product Number

N/A 0500011754

UPC Code

N/A 69029192095

HPH Code

N/A 034GR9222D
Weight1 N/A 16.4 lb
  • 1 Weights based on a "D" dimension of 2'-0".