BIM/CAD Content Library

CAD (0)
  • Cart is empty
FIG. 290L - LEFT-HAND THREAD WELDLESS EYE NUT
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 17), WW-H-171-E (Type 17), ANSI/MSS SP-69 and MSS SP-58 (Type 17).

Rod Size

N/A 2

Material

N/A Forged Steel

Finish

N/A Hot-Dip Galvanized

Maximum Load at 650 °F

N/A 24,600 lb

Maximum Load at 750 °F

N/A 19,265 lb

Eye Nut Number

N/A 4

Product Number

N/A 0500373527

UPC Code

N/A 69029192207

HPH Code

N/A 034GR7508J

Weight

N/A 15.9 lb