BIM/CAD Content Library

CAD (0)
  • Cart is empty
ANVIL FIG. 66 WELDED BEAM ATTACHMENT WITH BOLT AND NUT

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 22), WW-H-171-E (Type 22), ANSI/MSS SP-69 and MSS SP-58 (Type 22)

Rod Size

N/A 1 3/4

Material

N/A Carbon Steel

Finish

N/A Black

Maximum Temperature

N/A 450 ºF

Maximum Load at 650 °F

N/A 18,600 lb

Maximum Load at 750 °F

N/A 14,566 lb

Product Number

N/A 0500006598

UPC Code

N/A 69029113406

HPH Code

N/A 034GR7181

Weight

N/A 24.2 lb