BIM/CAD Content Library

CAD (0)
  • Cart is empty
Service: For single rod suspension of Fig. 81-H, type B and C constant supports.
Ordering: Specify rod size, figure number, name, finish and “H” dimension.
Unit of Measure

Specifications

Type

N/A Welding Beam Lug

Style

N/A Two Hole

Rod Size

N/A 1 3/4X4

Material

N/A Carbon Steel

Finish

N/A Plain

Max Load

N/A 18,600 lb

Rod Take-Out Constant 35-49

N/A 3

Rod Take-Out Constant 50-63

N/A 4

Product Number

N/A 0500002472

UPC Code

N/A 69029183451

Weight

N/A 12.5 lb