
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Elbow |
Style |
N/A Grooved |
Body Material |
N/A Ductile Iron conforming to ASTM A 536 |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Max. Rated Pressure |
N/A 300 psi |
Flow Data |
N/A 38.9 ft |
Product Number |
N/A 0390030948 |
UPC Code |
N/A 69029151820 |
HPH Code |
N/A 605GR0781 |
Weight |
N/A 520.0 lb |