Print Back
Unit of Measure

Specifications

Industry Standards/Certifications

N/A ASME B16.14; ASTM A-197; ASTM A-153 (A); ASME B16.14

Type

N/A Cap

Style

N/A FNPT

Material

N/A Malleable Iron conforming ASTM A-197

Coatings

N/A Galvanized

Max. Rated Pressure

N/A 300 psi

Product Number

N/A 0819900929

UPC Code

N/A 69029193355

HPH Code

N/A NA

Weight

N/A 3.02 lb