ASC Engineered Solutions
Connect With Us
U.S:
800-301-2701
Anvil EPS:
401-886-3000
International:
+31-53-572-5570
Canada:
800-661-8998
Latin America:
708-534-1414
Email:
customerservice@anvilintl.com
Print
Back
All Categories
>
Support Systems
>
Pipe Hangers & Supports
>
Stanchions & Supports
>
Fig. 63 - Pipe Stanchion
> 4 x 1 1/2-63A-Plain
4 x 1 1/2-63A-Plain, 63 4X11/2 D=2'0 TA PIPE STANCH
Stanchion type of support for stationary pipe. For base plates that require holes, also specify hole size, and the center line to center line of the holes.
Unit of Measure
Imperial
Specifications
Type
N/A
A - Long Radius Elbow
Style
N/A
Pipe Stanchion
Material
N/A
Carbon Steel
Finish
N/A
Plain
Max Temperature
N/A
650 ºF
Pipe or Elbow Size
N/A
4 in
Top Stanchion Size
N/A
1 1/2 in
Product Number
N/A
0500010483
UPC Code
N/A
69029192051
HPH Code
N/A
034GR8892B
Weight
1
N/A
9.5 lb
1
Weights based on a "D" dimension of 2'-0".