Print Back
Low lead brass ON/OFF terminal balancing valve for HVAC and domestic water use. Threaded F/F (ASME B1.20.1 - NPT) or solder joint ends (ASME B16.22). Tolerance on nominal C v for fully open valve + 10% (test according to BS7350). 300 WOG (Maximum 300psi up to 160˚F. Maximum 150psi at 260˚F).
Available in following versions:
- CSV-T-9527AB threaded ends
- CSV-S-9529AB solder joint ends
Provided with mounted test points. With threaded M30x1.5 connection for linear actuator (Vaurien)
Working Conditions:
- Water (15˚F to 260˚F)
below 32˚F only for water with added anti-freezing fluids
over 212˚F only for water with added anti-boiling fluids
fig_csv
Unit of Measure
1 

Item #

BIM

Style

Valve Size

Weight

1/2LF-CSV-THD N/A Revit Icon (for items table) N/A FNPT N/A 1/2 in N/A 0.77 lb
1/2LF-CSV-THD-LWFL N/A Revit Icon (for items table) N/A FNPT N/A 1/2 in N/A 0.77 lb
1/2-CSV-THD N/A Revit Icon (for items table) N/A FNPT N/A 1/2 in N/A 0.77 lb
1/2-CSV-SJ N/A Revit Icon (for items table) N/A Solder Joint N/A 1/2 in N/A 0.74 lb
3/4-CSV-THD N/A Revit Icon (for items table) N/A FNPT N/A 3/4 in N/A 0.99 lb
3/4-CSV-SJ N/A Revit Icon (for items table) N/A Solder Joint N/A 3/4 in N/A 0.99 lb
1-CSV-THD N/A Revit Icon (for items table) N/A FNPT N/A 1 in N/A 1.37 lb
Unit of Measure
1