BIM/CAD Content Library

CAD (0)
  • Cart is empty
  • Fig-194

    How to size: Determine bracket size by dimension of standard bracket most suitable to the installation.
    Installation: When bolted to a wall, an additional back plate may be required of such thickness and size as to properly distribute the weight over the wall. Size and thickness of the back plate is governed by the load to be carried and the nature and conditions of the wall. Back plates furnished upon request.
    Features:

    • Bracket may be installed either in position illustrated or reversed.
    • Ends of bracket are drilled to accept hanger rods up to 3/4".
    Ordering: Specify bracket number, figure number, name and finish.
    Order separately: Hanger rods, 2 bolts and plate washers are available through our Regional Service Centers, order as a Figure 193.

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • Fig-195

    How to size: Determine size by dimensions most suitable to the installation (see dimensions of standard brackets below). Special welded steel brackets can be furnished on order.
    Installation: When bolted to a wall, an additional back plate may be required of such thickness and size as to properly distribute the weight over the wall. Size and thickness of the back plate is governed by the load to be carried and the nature and conditions of the wall. Back plates furnished upon request.
    Features: If supporting pipe by rod, rod can be installed anywhere along the length of the bracket thus providing horizontal adjustment.
    Ordering: Specify bracket number, figure number, name and finish. Orders for special brackets are to be accompanied by detailed sketch.
    Order Separately: Rod, Fig. 60, bolts, nuts, and back plates for fastening brackets to wall. Specify size and length of rod, bolts size, thickness, and drilling of back plates.

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • Fig-199

    How to size: Determine size by dimensions most suitable to the installation (see dimensions of standard brackets below). Special welded steel brackets can be furnished on order.
    Installation: When bolted to a wall, an additional back plate may be required of such thickness and size as to properly distribute the weight over the wall. Size and thickness of the back plate is governed by the load to be carried and the nature and conditions of the wall. Back plates furnished upon request.
    Features: If supporting pipe by rod, rod can be installed anywhere along the length of the bracket thus providing horizontal adjustment.
    Ordering: Specify bracket number, figure number, name and finish. Orders for special brackets are to be accompanied by detailed sketch.
    Order Separately: Rod, Fig. 60, bolts, nuts, and back plates for fastening brackets to wall. Specify size and length of rod, bolts size, thickness, and drilling of back plates.

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • Fig-202

    Service: Recommended for attachment to steel or wooden beams, etc.
    Features: An economical, practical and adjustable means of securing hangers to beams, etc.
    Ordering: Specify rod size, figure number, name and finish.

  • Fig-206

    Service: Clip can be fastened to side of joist or wall to support hanger rod.
    Ordering: Specify rod size, figure number, name and finish.

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • Fig-207

    Service: Recommended for attachment to steel or wooden beams, etc.
    Features: Threaded mounting bracket provides an economical, practical, and adjustable means of securing hangers to beams.
    Ordering: Specify rod size, figure number, name and finish.

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • 551-NOFM

    Service: For use on the side of wood, steel, and concrete walls and beams to support up to 4" NPS horizontal piping.
    Installation:

    • Mount on the side of wood, steel, or concrete walls and beams using the fasteners listed in NFPA 13, the fasteners detailed in the cULus Listed Mounting Fasteners for Steel Pipe table, or alternate approved fasteners.
    • Engage threaded rod with threaded knurl nut.
    Features:
    • Universal fastener array optimizes the fastener size and placement for various structure types and pipe sizes.
    • Backing nuts are not required for steel applications.
    • Center mounting hole accepts 3/8" and 1/2" fasteners
    Ordering: Specify figure number and description.

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.