BIM/CAD Content Library

CAD (0)
  • Cart is empty
Service: For use on the side of wood, steel, and concrete walls and beams to support up to 4" NPS horizontal piping.
Installation:
  • Mount on the side of wood, steel, or concrete walls and beams using the fasteners listed in NFPA 13, the fasteners detailed in the cULus Listed Mounting Fasteners for Steel Pipe table, or alternate approved fasteners.
  • Engage threaded rod with threaded knurl nut.
Features:
  • Universal fastener array optimizes the fastener size and placement for various structure types and pipe sizes.
  • Backing nuts are not required for steel applications.
  • Center mounting hole accepts 3/8" and 1/2" fasteners
Ordering: Specify figure number and description.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed.

Type

N/A Revolver Bracket

Material

N/A Carbon Steel

Finish

N/A Pre-Galvanized per ASTM A653

Max Load

N/A 425 lb

Rod Size

N/A 3/8

UPC Code

N/A 65280800193

Weight

N/A 0.12 lb

cULus LISTED MOUNTING FASTENERS FOR STEEL PIPE