BIM/CAD Content Library

CAD (0)
  • Cart is empty
  • Hanger and surge restraint for horizontal CPVC piping when installed on the side of the supporting structure.
  • Listed with hardware provided on structural wood beams and composite wood beams (1" minimum). For wood structures with less than 1" thickness, wood blocks may be placed on the backside of the wood structure. #14x1" fastener provided must be fully engaged in the wood block.
  • May be installed with concrete, steel, and other structural members with fasteners which comply with the requirements of NFPA 13.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A cULus Listed

Type

N/A CPVC Pipe Hanger

Style

N/A Double Offset Hanger and Restrainer

Material

N/A Carbon Steel

Finish

N/A Pre-Galvanized per ASTM A653

CPVC Pipe Size

N/A 3/4 in

Max. Hanger Spacing

N/A 5 1/2 ft

Features

N/A
  • Beveled edge design helps protect the CPVC pipe from any rough surface and eliminates pipe abrasion.
  • Easily attaches to wood structure with #14 x 1" hex washer head self-threading screw supplied with product. No pre-drilling required.
  • Bottom of pipe is offset 1 1/2" from the structure. Eliminates wooden spacer blocks.

Product Number

N/A 0502003700

UPC Code

N/A 65280800191

Weight/100 pcs

N/A 17 lb