BIM/CAD Content Library

CAD (0)
  • Cart is empty
Service: A heavy duty slide support where horizontal movement resulting from expansion and contraction takes place and where a low coefficient of friction is desired.
Maximum Load: As indicated at 70° F see page 135 for rating factor at higher temperatures.
Features:
  • No lubrication required.
  • Allows up to 4" of insulation.
  • Allows up to 10" travel standard.
  • Weld in place design.
Available Options:
  • Increased travels.
  • Increased "H" Section heights.
  • Clamps, Fig. 212 or Fig. 432.
  • Base plate with mounting holes. The bolt spacing for the bolted base plates is equal to the "W" dimention minus 1 1/2" and the "BL" dimention minus 1 1/2" for all pipe sizes and the hole diameter is 9/16" for all sizes.
Ordering: Specify figure number, type, name, finish and any other option desired.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A A-A-1192A (Type 35). ANSI/MSS SP-69. MSS SP-58 (Type 35).

Type

N/A Structural "H"

Style

N/A None

Configuration

N/A Type 3

Assembly

N/A Bolted

Pipe Size

N/A 6 to 8 in

Material

N/A Carbon steel “H” section, PTFE bonded slide plates and carbon steel base.

Finish

N/A Plain

Max Load Down

N/A 12,000 lb

Max Load Side

N/A 3,000 lb

Max Load Up

N/A 1,200 lb

Product Number

N/A 0500117577

UPC Code

N/A 69029164646

Weight

N/A 24.404 lb