BIM/CAD Content Library

CAD (0)
  • Cart is empty
  • FIG-255



    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • FIG-256



    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • Fig-257_432

    Service: For the support of piping where horizontal movement resulting from expansion and contraction takes place and where a low coefficient of friction is desired.
    Maximum Load: As indicated at 70° F see page 141 for rating factor at higher temperatures.
    Features:

    • No lubrication required.
    • Designed to minimize heat loss.
    • Allows up to 3" of insulation on Types 1, 2, 4 & 5 and up to 2 1/2" of insulation on Types 3 & 6.
    • Allows up to 10" travel standard
    • Weld in place design.
    Ordering: Specify figure number, type, name, finish and any other option desired.

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • Fig-257A

    Service: For the support of piping where horizontal movement resulting from expansion and contraction takes place and where a low coefficient of friction is desired.
    Maximum Load: As indicated at 70° F see page 141 for rating factor at higher temperatures.
    Features:

    • No lubrication required.
    • Designed to minimize heat loss.
    • Allows up to 3" of insulation on Types 1, 2, 4 & 5 and up to 2 1/2" of insulation on Types 3 & 6.
    • Allows up to 10" travel standard
    • Weld in place design.
    Ordering: Specify figure number, type, name, finish and any other option desired.

  • Fig-432

    Service: Used with and where pipe slides cannot be welded directly to pipe or copper tube. When used with fiberglass, plastic, or aluminum pipe, a thin protective liner should be inserted between the pipe and the clamp. Clamp is designed for use with Figure 257 and Figures 436 and 439 slides and tees. Ordering: Specify figure number, pipe size, name and finish.

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • Fig-257_432

    Service: For the support of piping where horizontal movement resulting from expansion and contraction takes place and where a low coefficient of friction is desired.
    Maximum Load: As indicated at 70° F see page 141 for rating factor at higher temperatures.
    Features:

    • No lubrication required.
    • Designed to minimize heat loss.
    • Allows up to 3" of insulation on Types 1, 2, 4 & 5 and up to 2 1/2" of insulation on Types 3 & 6.
    • Allows up to 10" travel standard
    • Weld in place design.
    Ordering: Specify figure number, type, name, finish and any other option desired.

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • Fig-436A

    Service: For the support of piping where horizontal movement resulting from expansion and contraction takes place and where a low coefficient of friction is desired.
    Maximum Load: As indicated at 70° F see page 141 for rating factor at higher temperatures.
    Features:

    • No lubrication required.
    • Designed to minimize heat loss.
    • Allows up to 3" of insulation on Types 1, 2, 4 & 5 and up to 2 1/2" of insulation on Types 3 & 6.
    • Allows up to 10" travel standard
    • Weld in place design.
    Ordering: Specify figure number, type, name, finish and any other option desired.

  • Fig-439

    Service: A heavy duty slide support where horizontal movement resulting from expansion and contraction takes place and where a low coefficient of friction is desired.
    Maximum Load: As indicated at 70° F see page 135 for rating factor at higher temperatures.
    Features:

    • No lubrication required.
    • Allows up to 4" of insulation.
    • Allows up to 10" travel standard.
    • Weld in place design.
    Available Options:
    • Increased travels.
    • Increased "H" Section heights.
    • Clamps, Fig. 212 or Fig. 432.
    • Base plate with mounting holes. The bolt spacing for the bolted base plates is equal to the "W" dimention minus 1 1/2" and the "BL" dimention minus 1 1/2" for all pipe sizes and the hole diameter is 9/16" for all sizes.
    Ordering: Specify figure number, type, name, finish and any other option desired.

    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.

  • Fig-439A

    Service: A heavy duty slide support where horizontal movement resulting from expansion and contraction takes place and where a low coefficient of friction is desired.
    Maximum Load: As indicated at 70° F see page 135 for rating factor at higher temperatures.
    Features:

    • No lubrication required.
    • Allows up to 4" of insulation.
    • Allows up to 10" travel standard.
    • Weld in place design.
    Available Options:
    • Increased travels.
    • Increased "H" Section heights.
    • Clamps, Fig. 212 or Fig. 432.
    • Base plate with mounting holes. The bolt spacing for the bolted base plates is equal to the "W" dimention minus 1 1/2" and the "BL" dimention minus 1 1/2" for all pipe sizes and the hole diameter is 9/16" for all sizes.
    Ordering: Specify figure number, type, name, finish and any other option desired.

  • CT-255



    We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

    The Revit assembly file cannot be downloaded using the MultiCAD functionality.