Item # |
CAD |
Pipe Size |
Finish |
Weight |
|---|---|---|---|---|
| STRUCTURAL TEE-436A-BLK |
CAD
N/A
|
Pipe Size N/A | Finish N/A Plain | Weight N/A 7.00 lb |
| STRUCTURAL TEE-436A-GAL |
CAD
N/A
|
Pipe Size N/A | Finish N/A Galvanized | Weight N/A 7.00 lb |
| 2-436A-BLK W/END PLATES | CAD N/A | Pipe Size N/A 2 in | Finish N/A Plain | Weight N/A 7.139 lb |
| 3-436A-BLK W/END PLATES | CAD N/A | Pipe Size N/A 3 in | Finish N/A Plain | Weight N/A 7.379 lb |
| 4-436A-BLK W/END PLATES | CAD N/A | Pipe Size N/A 4 in | Finish N/A Plain | Weight N/A 7.499 lb |
| 5-436A-BLK W/END PLATES | CAD N/A | Pipe Size N/A 5 in | Finish N/A Plain | Weight N/A 7.879 lb |
| 6-436A-BLK W/END PLATES | CAD N/A | Pipe Size N/A 6 in | Finish N/A Plain | Weight N/A 8.119 lb |
| 8-436A-BLK W/END PLATES | CAD N/A | Pipe Size N/A 8 in | Finish N/A Plain | Weight N/A 8.579 lb |
| 10-436A-BLK W/END PLATES | CAD N/A | Pipe Size N/A 10 in | Finish N/A Plain | Weight N/A 9.179 lb |
| 12-436A-BLK W/END PLATES | CAD N/A | Pipe Size N/A 12 in | Finish N/A Plain | Weight N/A 9.779 lb |
| 14-436A-BLK W/END PLATES | CAD N/A | Pipe Size N/A 14 in | Finish N/A Plain | Weight N/A 9.979 lb |
| 16-436A-BLK W/END PLATES | CAD N/A | Pipe Size N/A 16 in | Finish N/A Plain | Weight N/A 10.379 lb |
| 18-436A-BLK W/END PLATES | CAD N/A | Pipe Size N/A 18 in | Finish N/A Plain | Weight N/A 10.979 lb |
| 20-436A-BLK W/END PLATES | CAD N/A | Pipe Size N/A 20 in | Finish N/A Plain | Weight N/A 11.379 lb |
| 24-436A-BLK W/END PLATES | CAD N/A | Pipe Size N/A 24 in | Finish N/A Plain | Weight N/A 12.179 lb |
| 2-436A-GAL W/END PLATES | CAD N/A | Pipe Size N/A 2 in | Finish N/A Galvanized | Weight N/A 7.139 lb |
| 3-436A-GAL W/END PLATES | CAD N/A | Pipe Size N/A 3 in | Finish N/A Galvanized | Weight N/A 7.379 lb |
| 4-436A-GAL W/END PLATES | CAD N/A | Pipe Size N/A 4 in | Finish N/A Galvanized | Weight N/A 7.499 lb |
| 5-436A-GAL W/END PLATES | CAD N/A | Pipe Size N/A 5 in | Finish N/A Galvanized | Weight N/A 7.879 lb |
| 6-436A-GAL W/END PLATES | CAD N/A | Pipe Size N/A 6 in | Finish N/A Galvanized | Weight N/A 8.119 lb |
| 8-436A-GAL W/END PLATES | CAD N/A | Pipe Size N/A 8 in | Finish N/A Galvanized | Weight N/A 8.579 lb |
| 10-436A-GAL W/END PLATES | CAD N/A | Pipe Size N/A 10 in | Finish N/A Galvanized | Weight N/A 9.179 lb |
| 12-436A-GAL W/END PLATES | CAD N/A | Pipe Size N/A 12 in | Finish N/A Galvanized | Weight N/A 9.779 lb |
| 14-436A-GAL W/END PLATES | CAD N/A | Pipe Size N/A 14 in | Finish N/A Galvanized | Weight N/A 9.979 lb |
| 16-436A-GAL W/END PLATES | CAD N/A | Pipe Size N/A 16 in | Finish N/A Galvanized | Weight N/A 10.379 lb |