Item # |
CAD |
Pipe Size |
Max Load Down |
Weight |
|---|---|---|---|---|
| TEE-257A-BLK |
CAD
N/A
|
Pipe Size N/A | Max Load Down N/A 8,000 lb | Weight N/A 7.00 lb |
| 2-257A-BLK CLAMPS | CAD N/A | Pipe Size N/A 2 in | Max Load Down N/A 8,000 lb | Weight N/A 9.20 lb |
| 3-257A-BLK CLAMPS | CAD N/A | Pipe Size N/A 3 in | Max Load Down N/A 8,000 lb | Weight N/A 9.8 lb |
| 4-257A-BLK CLAMPS | CAD N/A | Pipe Size N/A 4 in | Max Load Down N/A 8,000 lb | Weight N/A 11.6 lb |
| 5-257A-BLK CLAMPS | CAD N/A | Pipe Size N/A 5 in | Max Load Down N/A 8,000 lb | Weight N/A 12.2 lb |
| 6-257A-BLK CLAMPS | CAD N/A | Pipe Size N/A 6 in | Max Load Down N/A 8,000 lb | Weight N/A 17.8 lb |
| 8-257A-BLK CLAMPS | CAD N/A | Pipe Size N/A 8 in | Max Load Down N/A 8,000 lb | Weight N/A 20 lb |
| 10-257A-BLK CLAMPS | CAD N/A | Pipe Size N/A 10 in | Max Load Down N/A 8,000 lb | Weight N/A 34.2 lb |
| 12-257A-BLK CLAMPS | CAD N/A | Pipe Size N/A 12 in | Max Load Down N/A 8,000 lb | Weight N/A 37.4 lb |
| 14-257A-BLK CLAMPS | CAD N/A | Pipe Size N/A 14 in | Max Load Down N/A 8,000 lb | Weight N/A 48 lb |
| 16-257A-BLK CLAMPS | CAD N/A | Pipe Size N/A 16 in | Max Load Down N/A 8,000 lb | Weight N/A 29.3 lb |
| 18-257A-BLK CLAMPS | CAD N/A | Pipe Size N/A 18 in | Max Load Down N/A 8,000 lb | Weight N/A 70.2 lb |
| 20-257A-BLK CLAMPS | CAD N/A | Pipe Size N/A 20 in | Max Load Down N/A 8,000 lb | Weight N/A 78.6 lb |
| 24-257A-BLK CLAMPS | CAD N/A | Pipe Size N/A 24 in | Max Load Down N/A 8,000 lb | Weight N/A 113.2 lb |
| 30-257A-BLK CLAMPS | CAD N/A | Pipe Size N/A 30 in | Max Load Down N/A 8,000 lb | Weight N/A 234.8 lb |
| 2-257A-GAL CLAMPS | CAD N/A | Pipe Size N/A 2 in | Max Load Down N/A 8,000 lb | Weight N/A 9.20 lb |
| 3-257A-GAL CLAMPS | CAD N/A | Pipe Size N/A 3 in | Max Load Down N/A 8,000 lb | Weight N/A 9.8 lb |
| 4-257A-GAL CLAMPS | CAD N/A | Pipe Size N/A 4 in | Max Load Down N/A 8,000 lb | Weight N/A 11.6 lb |
| 5-257A-GAL CLAMPS | CAD N/A | Pipe Size N/A 5 in | Max Load Down N/A 8,000 lb | Weight N/A 12.2 lb |
| 6-257A-GAL CLAMPS | CAD N/A | Pipe Size N/A 6 in | Max Load Down N/A 8,000 lb | Weight N/A 17.8 lb |
| 8-257A-GAL CLAMPS | CAD N/A | Pipe Size N/A 8 in | Max Load Down N/A 8,000 lb | Weight N/A 20 lb |
| 10-257A-GAL CLAMPS | CAD N/A | Pipe Size N/A 10 in | Max Load Down N/A 8,000 lb | Weight N/A 34.2 lb |
| 12-257A-GAL CLAMPS | CAD N/A | Pipe Size N/A 12 in | Max Load Down N/A 8,000 lb | Weight N/A 37.4 lb |
| 14-257A-GAL CLAMPS | CAD N/A | Pipe Size N/A 14 in | Max Load Down N/A 8,000 lb | Weight N/A 48 lb |
| 16-257A-GAL CLAMPS | CAD N/A | Pipe Size N/A 16 in | Max Load Down N/A 8,000 lb | Weight N/A 51.6 lb |