BIM/CAD Content Library

CAD (0)
  • Cart is empty
Features: Through 1 1/2", inside diameter of eye will accommodate a bolt diameter 1/8" larger than rod diameter; 1 3/4" and larger, inside diameter of eye will take a bolt diameter 1/4" larger than rod diameter.
Ordering: Specify rod diameter, figure number, name, rod length and finish. Specify thread length if other than standard.
Note: The acceptability of galvanized coatings at temperatures above 450°F is at the discretion of the end user.
Unit of Measure

Specifications

Type

N/A Eye Rod

Style

N/A Not Welded

Size

N/A 3/8 x 12

Material

N/A Carbon Steel

Finish

N/A Plain

Ambient Temperature [Max]

N/A 650 ºF

Product Number

N/A 0500110200

UPC Code

N/A 69029114009

HPH Code

N/A 034GR3752

Weight

N/A 0.45 lb