Item # |
CAD |
Size |
Weight |
|---|---|---|---|
| 3/8X6-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 3/8 x 6 | Weight N/A 0.26 lb |
| 3/8X8-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 3/8 x 8 | Weight N/A 0.33 lb |
| 3/8X10-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 3/8 x 10 | Weight N/A 0.39 lb |
| 3/8X12-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 3/8 x 12 | Weight N/A 0.45 lb |
| 3/8X14-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 3/8 x 14 | Weight N/A 0.51 lb |
| 3/8X18-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 3/8 x 18 | Weight N/A 0.64 lb |
| 1/2X8-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 1/2 x 8 | Weight N/A 0.6 lb |
| 1/2X10-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 1/2 x 10 | Weight N/A 0.71 lb |
| 1/2X12-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 1/2 x 12 | Weight N/A 0.83 lb |
| 1/2X66-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 1/2 x 66 | Weight N/A 3.83 lb |
| 5/8X48-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 5/8 x 48 | Weight N/A 4.47 lb |
| 5/8X72-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 5/8 x 72 | Weight N/A 6.56 lb |
| 3/4X12-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 3/4 x 12 | Weight N/A 1.97 lb |
| 3/8X24-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 3/8 x 24 | Weight N/A 0.83 lb |
| 1/2X24-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 1/2 x 24 | Weight N/A 1.49 lb |
| 5/8X12-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 5/8 x 12 | Weight N/A 1.34 lb |
| 5/8X24-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 5/8 x 24 | Weight N/A 2.38 lb |
| 3/4X24-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 3/4 x 24 | Weight N/A 3.48 lb |
| 3/4X30-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 3/4 x 30 | Weight N/A 4.22 lb |
| 3/4X36-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 3/4 x 36 | Weight N/A 4.98 lb |
| 3/8X42-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 3/8 x 42 | Weight N/A 1.39 lb |
| 3/8X48-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 3/8 x 48 | Weight N/A 1.58 lb |
| 3/8X54-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 3/8 x 54 | Weight N/A 1.77 lb |
| 3/8X60-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 3/8 x 60 | Weight N/A 1.95 lb |
| 3/8X66-248-BLK NO WELD EYE ROD |
CAD
N/A
|
Size N/A 3/8 x 66 | Weight N/A 2.14 lb |