BIM/CAD Content Library

CAD (0)
  • Cart is empty
FIG. 136R REDUCING ROD COUPLING

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Fig. 136: UL, ULC Listed (3⁄8" - 7⁄8" rod size) and FM Approved (3⁄8" and 1⁄2" rod size). Fig. 136R: UL Listed ( 1⁄2" and 3⁄8" rod size).

Type

N/A Rod Coupling

Rod Size

N/A 1/2X3/8 in

Material

N/A Malleable iron

Max Load

N/A 730 lb

Finish

N/A Black

Product Number

N/A 0500016811

UPC Code

N/A 69029113611

HPH Code

N/A 034GR3551

Weight

N/A 0.21 lb