Item # |
CAD |
Rod Size |
Max Load |
Finish |
Weight |
|---|---|---|---|---|---|
| 1/2X3/8-136R-MI-PLTD |
CAD
N/A
|
Rod Size N/A 1/2X3/8 in | Max Load N/A 730 lb | Finish N/A Zinc Plated | Weight N/A 0.21 lb |
| 1/2X3/8-136R-MI-BLK |
CAD
N/A
|
Rod Size N/A 1/2X3/8 in | Max Load N/A 730 lb | Finish N/A Black | Weight N/A 0.21 lb |