Industry Standards/Certifications |
N/A NSF/ANSI 61 |
Type |
N/A Reducing Coupling |
Style |
N/A Grooved |
Housing Material |
N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12 |
Coatings |
N/A Hot Dipped Zinc Galvanized |
Gasket Material |
N/A EPDM |
Gasket Type |
N/A Properties as designated in accordance with ASTM D-2000. |
Bolt Material |
N/A SAE J429, Grade 5, Zinc Electroplated, ISO 898-1, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip |
Heavy Hex Nut |
N/A ASTM A563, Grade A, Zinc Electroplated, ISO 898-2, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip |
Coupling Bolts Size |
N/A 1/2 x 2 3/4 in |
Coupling Bolts Qty. |
N/A 2 |
Lubrication |
N/A Standard Gruvlok, Gruvlok Xtreme™ |
Application |
N/A Recommended for water service, diluted acids, alkalies solutions, oil-free air and many chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS. |
Min. Service Temperature Range |
N/A -40 ºF |
Max. Service Temperature Range |
N/A 230 ºF |
Max. Working Pressure |
N/A 300 psi |
Max. End Load |
N/A 1329 lb |
Range of Pipe End Separation |
N/A 0-1/32 in |
Deflection from CL Per Coupling |
N/A 0° 45' |
Deflection from CL of Pipe |
N/A 0.16 in/ft13.1 mm/m |
Min Specified Torque |
N/A 80 lb·ft |
Max Specified Torque |
N/A 110 lb·ft |
Product Number |
N/A 0800140006 |
UPC Code |
N/A 69029161000 |
Weight |
N/A 2.9 lb |