BIM/CAD Content Library

CAD (0)
  • Cart is empty
  • Fully braided 3-piece modular design for versatile installation.
  • Multiple sizes of 1/2" & 3/4" reducing drops and elbows.
  • Threaded, grooved, and welded 1" inlets.
  • UL Listed 2" Bend Radius.
  • 27" to 71" Hose Lengths.
  • Easy to verify bend radius.
  • Adjustable sprinkler height.
  • Installation with suspended ceilings, dry wall, and more.
Unit of Measure

Specifications

Type

N/A SprinkFLEX® Hose

Style

N/A Ultra Hose

Max Temperature

N/A 250 ºF

Max Working Pressure

N/A 175 psi

Outlet Type

N/A FNPT

Outlet Size (in)

N/A 1/2

Inlet Type

N/A MNPT

Inlet Size (in)

N/A 1

Hose Assembly Length

N/A 48 in

Min Bend Radius FM

N/A 7 in

Min Bend Radius UL

N/A 2 in

Number of 90º Bends FM

N/A 3

Number of 90º Bends UL

N/A 8

Equiv Length of 1in Dia, Sch 40 Pipe FM

N/A 22.4 ft

Equiv Length of 1in Dia, Sch 40 Pipe UL

N/A 29 ft

Product Number

N/A 3640009361

UPC Code

N/A 65280804499