BIM/CAD Content Library

CAD (0)
  • Cart is empty
Stanchion type support with additional stability provided by U-bolt attachment to pipe.

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 38), WW-H-171-E (Type 39), ANSI/MSS SP-69 and MSS SP-58 (Type 38).

Type

N/A Stanchions & Supports

Style

N/A Adjustable Pipe Saddle Support with U-Bolt

Material

N/A Carbon steel saddle, steel yoke and nuts, steel locknut nipple and special cast iron reducer

Finish

N/A Zinc Plated

Max Load

N/A 7300 lb

Pipe Size

N/A 22 in

Features

N/A
  • Vertical adjustment of approximately 4 1/2"
  • Saddle supports a broad range of pipe sizes

Product Number

N/A 0500176367

UPC Code

N/A 69029171353

HPH Code

N/A 034GR2535K

Weight

N/A 66.0 lb