BIM/CAD Content Library

CAD (0)
  • Cart is empty
ANVIL FIG. 299 FORGED STEEL CLEVIS

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specification A-A-1192A (Type 14), WW-H-171-E (Type 14), ANSI/MSS SP-69 and MSS SP-58 (Type 14).

Type

N/A Steel Clevis

Rod Size

N/A 5/8

Material

N/A Forged Steel

Finish

N/A Galvanized

Maximum Load at 650 °F

N/A 2,160 lb

Maximum Load at 750 °F

N/A 1,692 lb

Product Number

N/A 0500377601

UPC Code

N/A 69029182322

HPH Code

N/A 034GR7418C

Weight

N/A 0.7 lb