BIM/CAD Content Library

CAD (0)
  • Cart is empty
ANVIL FIG. 290 RIGHT-HAND THREAD WELDLESS EYE NUT

We have Revit content for Hangers. Please select a specific size Hanger to get the corresponding detailed Revit assembly file. The RFA can be downloaded by scrolling to the Downloads panel and clicking the second link at this item level.

The Revit assembly file cannot be downloaded using the MultiCAD functionality.
Unit of Measure

Specifications

Industry Standards/Certifications

N/A Complies with Federal Specifcation A-A-1192A (Type 17), WW-H-171-E (Type 17), ANSI/MSS SP-69 and MSS SP-58 (Type 17)

Rod Size

N/A 1-1/2 in

Material

N/A Forged Steel

Finish

N/A Hot-Dip Galvanized

Maximum Load at 650 °F

N/A 13,800 lb

Maximum Load at 750 °F

N/A 10,807 lb

Eye Nut Number

N/A 3

Product Number

N/A 0500373360

UPC Code

N/A 69029114739

HPH Code

N/A 034GR7480H

Weight

N/A 3.5 lb